Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-42 Standard Gain Horn with 10 dBi gain, 2.92mm Female connector, with Pre-Installed L Mount

Product ID: PE2WAN042-10KF

Pricing

QuantityPrice
1-9$2,530.00
10-24$2,428.80
25-99$2,327.60
100-249$2,226.40
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-42
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min18 GHz
Frequency, Max26.5 GHz

Description