In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-90 Commercial Grade Waveguide H-Bend with CPR-90G Flange Operating from 8.2 GHz to 12.4 GHz

Product ID: PE-W90B004
Product discontinued.
Replaced with PE-W90B004A.

Key Specifications

Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-90
Flange Size 1None
Waveguide Size 2WR-90
Flange Size 2None
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz

Description