WR-187 UDR48 Flange to End Launch N Female Waveguide to Coax Adapter Operating from 3.94 GHz to 5.99 GHz in Aluminum
Product ID:
PEWCA1105
Pricing
Quantity | Price |
1-4 | $419.99 |
5-9 | $403.19 |
10-24 | $386.39 |
25-99 | $369.59 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-187 |
Coax Connector Series | N |
Coax Connector Gender | Female |
Waveguide Adapter Style | End Launch |
Minimum Frequency | 3.94 GHz |
Maximum Frequency | 5.99 GHz |
Maximum VSWR | 1.25:1 |
Description
WR-187 UDR48 Flange to End Launch N Female Waveguide to Coax Adapter Operating from 3.94 GHz to 5.99 GHz in Aluminum
PEWCA1105 WR-187 waveguide to coax adapter is also known as a WR-187 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR-187 to N type connector and has a female gender. Our WR187 to type N female waveguide adapter transition has a end launch design and has a UDR48 flange. Pasternack end launch WR 187 to type N waveguide to coaxial cable transition / adapter has a minimum frequency of 3.94 GHz and a maximum frequency of 5.99 GHz.
WR187 waveguide to type N transition adapter to coax PEWCA1105 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-187 waveguide adapter transition with N type interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.