In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Yagi Antennas

Pasternack Yagi antennas (also referred to as a Yagi-Uda array or beam antenna) are designed for fixed outdoor applications and perform in the ISM frequency band. These narrow-band directional antennas are typically tower mounted for optimal performance and are made “weatherproof” anodized aluminum construction. The unique design of Yagi antennas achieves a substantial increase in gain and directionality. Yagi antennas are specifically designed for industrial, SCADA, scientific and medical purposes.


Yagi antennas from Pasternack are available with N female connectors. Pasternack’s Yagi antennas are tuned to 930 MHz, but can operate between 890 MHz and 960 MHz. Our fixed RF Yagi antennas have gain values ranging from 9 dbi to 11 dbi and some models have built-in dual band cellular capabilities.


The Pasternack Enterprises facility in Irvine, CA certified to ISO 9001:2015 ships all RF and microwave Yagi antennas from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).