To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

1.0/2.3 Jack Bulkhead to 1.0/2.3 Jack Bulkhead Cable Using PE-SR405AL Coax with HeatShrink, LF Solder

Product ID: PE3W03035LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44256PE-SR405ALPE44256KitBOM Datasheet

1.0/2.3 Jack Bulkhead to 1.0/2.3 Jack Bulkhead Cable Using PE-SR405AL Coax with HeatShrink, LF Solder

PE3W03035LF/HS is a 1.0/2.3 jack bulkhead to 1.0/2.3 jack bulkhead cable using PE-SR405AL coax. This Pasternack 1.0/2.3 jack bulkhead to 1.0/2.3 jack bulkhead cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm 1.0/2.3 for connector 2.

Our jack 1.0/2.3 bulkhead to jack 1.0/2.3 bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W03035LF/HS 1.0/2.3 jack bulkhead to 1.0/2.3 jack bulkhead cable assembly is constructed with PE-SR405AL coax.