To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

1.0/2.3 Jack Bulkhead to 1.85mm Female Bulkhead Cable Using PE-SR405AL Coax

Product ID: PE3W04529

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44256PE-SR405ALPE44802KitBOM Datasheet

1.0/2.3 Jack Bulkhead to 1.85mm Female Bulkhead Cable Using PE-SR405AL Coax

PE3W04529 is a 1.0/2.3 jack bulkhead to 1.85mm female bulkhead cable using PE-SR405AL coax. This Pasternack 1.0/2.3 jack bulkhead to 1.85mm female bulkhead cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm 1.85mm for connector 2.

Our jack 1.0/2.3 bulkhead to female 1.85mm bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W04529 1.0/2.3 jack bulkhead to 1.85mm female bulkhead cable assembly is constructed with PE-SR405AL coax.