Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.0/2.3 Jack Bulkhead to 1.85mm Male Cable Using PE-SR405AL Coax with HeatShrink, LF Solder

Product ID: PE3W01085LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


1.0/2.3 Jack Bulkhead Mount Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405, .235 inch D Hole086 Semi-rigid Coax Cable with Tinned Aluminum Outer Conductor1.85mm Male Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, Direct Solder without Center ContactData Icon
PE44256PE-SR405ALPE44336KitBOM Datasheet

1.0/2.3 Jack Bulkhead to 1.85mm Male Cable Using PE-SR405AL Coax with HeatShrink, LF Solder

PE3W01085LF/HS is a 1.0/2.3 jack bulkhead to 1.85mm male cable using PE-SR405AL coax. This Pasternack 1.0/2.3 jack bulkhead to 1.85mm male cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm 1.85mm for connector 2.

Our jack 1.0/2.3 bulkhead to male 1.85mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W01085LF/HS 1.0/2.3 jack bulkhead to 1.85mm male cable assembly is constructed with PE-SR405AL coax.