To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

1.0/2.3 Jack Right Angle Bulkhead to BNC Female Cable Using PE-C100-LSZH Coax

Product ID: PE3W10371

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44261PE-C100-LSZHPE4079KitBOM Datasheet

1.0/2.3 Jack Right Angle Bulkhead to BNC Female Cable Using PE-C100-LSZH Coax

PE3W10371 is a 1.0/2.3 jack right angle bulkhead to BNC female cable using PE-C100-LSZH coax. This Pasternack 1.0/2.3 jack right angle bulkhead to BNC female cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm BNC for connector 2. 1.0/2.3 right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack 1.0/2.3 right angle bulkhead to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10371 1.0/2.3 jack right angle bulkhead to BNC female cable assembly is constructed with PE-C100-LSZH coax.