Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.0/2.3 Plug to 10-32 Male Cable Using LMR-100 Coax , LF Solder

Product ID: PE3W08021LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44244LMR-100A-PVCPE44351KitBOM Datasheet

1.0/2.3 Plug to 10-32 Male Cable Using LMR-100 Coax, LF Solder

PE3W08021LF is a 1.0/2.3 plug to 10-32 male cable using LMR-100A coax. This Pasternack 1.0/2.3 plug to 10-32 male cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm 10-32 for connector 2.

Our plug 1.0/2.3 to male 10-32 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08021LF 1.0/2.3 plug to 10-32 male cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.