Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.0/2.3 Plug to Mini UHF Male Cable Using RG174 Coax

Product ID: PE3W11905

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44244RG174A/UPE44090KitBOM Datasheet

1.0/2.3 Plug to Mini UHF Male Cable Using RG174 Coax

PE3W11905 is a 1.0/2.3 plug to Mini UHF male cable using RG174 coax. This Pasternack 1.0/2.3 plug to Mini UHF male cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm Mini UHF for connector 2.

Our plug 1.0/2.3 to male Mini UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11905 1.0/2.3 plug to Mini UHF male cable assembly is constructed with RG174 coax.