Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10-32 Female Bulkhead to 10-32 Female Bulkhead Cable Using PE-C100-LSZH Coax with HeatShrink

Product ID: PE3W10040/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


10-32 Female Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .295 inch D HoleLow Loss Flexible RG174 Type Coax Cable Double Shielded with Black LSZH Jacket10-32 Female Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .295 inch D HoleData Icon
PE44365PE-C100-LSZHPE44365KitBOM Datasheet

10-32 Female Bulkhead to 10-32 Female Bulkhead Cable Using PE-C100-LSZH Coax with HeatShrink

PE3W10040/HS is a 10-32 female bulkhead to 10-32 female bulkhead cable using PE-C100-LSZH coax. This Pasternack 10-32 female bulkhead to 10-32 female bulkhead cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm 10-32 for connector 2.

Our female 10-32 bulkhead to female 10-32 bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10040/HS 10-32 female bulkhead to 10-32 female bulkhead cable assembly is constructed with PE-C100-LSZH coax.