Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

10-32 Male to MC-Card Plug Cable Using RG174 Coax

Product ID: PE3W07305

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MC-Card
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


10-32 Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, .100 inchMC-Card Plug Connector Crimp/Solder Attachment For RG174, RG316, RG188Data Icon
PE44351RG174A/UPE44309KitBOM Datasheet

10-32 Male to MC-Card Plug Cable Using RG174 Coax

PE3W07305 is a 10-32 male to MC-Card plug cable using RG174 coax. This Pasternack 10-32 male to MC-Card plug cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm MC-Card for connector 2.

Our male 10-32 to plug MC-Card cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07305 10-32 male to MC-Card plug cable assembly is constructed with RG174 coax.