Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10-32 Male to MMCX Jack Cable Using RG316 Coax, RoHS

Product ID: PE3W00712LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


10-32 Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, .100 inchMMCX Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, PE-B100, PE-C100, LMR-100Data Icon
PE44351RG316/UPE4901KitBOM Datasheet

10-32 Male to MMCX Jack Cable Using RG316 Coax , RoHS

PE3W00712LF is a 10-32 male to MMCX jack cable using RG316 coax. This Pasternack 10-32 male to MMCX jack cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm MMCX for connector 2.

Our male 10-32 to jack MMCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00712LF 10-32 male to MMCX jack cable assembly is constructed with RG316 coax.