Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.2-5 Male to 3.5mm Female Bulkhead Cable Using PE-SR402FLJ Coax

Product ID: PE3W15407

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.2-5
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.2-5 Male Low PIM Connector Solder Attachment for PE-SR402FL, PE-SR402FLJ, RG402, PE-SR402ALFormable PE-SR402FLJ Coax Cable with Tinned Copper Braid Outer Conductor and Black FEP Jacket3.5mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR402AL, PE-SR402FL, RG402, .235 inch D HoleData Icon
PE45827PE-SR402FLJPE4985KitBOM Datasheet

2.2-5 Male to 3.5mm Female Bulkhead Cable Using PE-SR402FLJ Coax

PE3W15407 is a 2.2-5 male to 3.5mm female bulkhead cable using PE-SR402FLJ coax. This Pasternack 2.2-5 male to 3.5mm female bulkhead cable assembly uses a 50 Ohm 2.2-5 for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our male 2.2-5 to female 3.5mm bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W15407 2.2-5 male to 3.5mm female bulkhead cable assembly is constructed with PE-SR402FLJ coax.