Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.4mm Male to TNC Male Cable Using PE-SR405AL Coax

Product ID: PE3W09985

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.4mm Male Connector Solder Attachment for PE-SR405AL, RG405, PE-SR405FLJ086 Semi-rigid Coax Cable with Tinned Aluminum Outer ConductorTNC Male Connector Clamp/Solder Attachment For PE-SR405AL, PE-SR405FL, RG405Data Icon
PE45414PE-SR405ALPE4142KitBOM Datasheet

2.4mm Male to TNC Male Cable Using PE-SR405AL Coax

PE3W09985 is a 2.4mm male to TNC male cable using PE-SR405AL coax. This Pasternack 2.4mm male to TNC male cable assembly uses a 50 Ohm 2.4mm for connector 1 and a 50 Ohm TNC for connector 2.

Our male 2.4mm to male TNC cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W09985 2.4mm male to TNC male cable assembly is constructed with PE-SR405AL coax.