Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

2.92mm Female to MMCX Plug Cable Using PE-SR405AL Coax

Product ID: PE3W05731

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44228PE-SR405ALPE44453KitBOM Datasheet

2.92mm Female to MMCX Plug Cable Using PE-SR405AL Coax

PE3W05731 is a 2.92mm female to MMCX plug cable using PE-SR405AL coax. This Pasternack 2.92mm female to MMCX plug cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm MMCX for connector 2.

Our female 2.92mm to plug MMCX cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W05731 2.92mm female to MMCX plug cable assembly is constructed with PE-SR405AL coax.