Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Female Bulkhead to SMA Male Cable Using PE-SR405AL Coax

Product ID: PE3W08251

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.92mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, .235 inch D Hole086 Semi-rigid Coax Cable with Tinned Aluminum Outer ConductorSMA Male Connector Solder Attachment for RG405, RG405 Tinned, PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TNData Icon
PE4992PE-SR405ALPE45480KitBOM Datasheet

2.92mm Female Bulkhead to SMA Male Cable Using PE-SR405AL Coax

PE3W08251 is a 2.92mm female bulkhead to SMA male cable using PE-SR405AL coax. This Pasternack 2.92mm female bulkhead to SMA male cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm SMA for connector 2.

Our female 2.92mm bulkhead to male SMA cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W08251 2.92mm female bulkhead to SMA male cable assembly is constructed with PE-SR405AL coax.