Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

2.92mm Male to 1.0/2.3 Jack Bulkhead Cable Using PE-SR405AL Coax with HeatShrink

Product ID: PE3W06139/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44796PE-SR405ALPE44256KitBOM Datasheet

2.92mm Male to 1.0/2.3 Jack Bulkhead Cable Using PE-SR405AL Coax with HeatShrink

PE3W06139/HS is a 2.92mm male to 1.0/2.3 jack bulkhead cable using PE-SR405AL coax. This Pasternack 2.92mm male to 1.0/2.3 jack bulkhead cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 1.0/2.3 for connector 2.

Our male 2.92mm to jack 1.0/2.3 bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W06139/HS 2.92mm male to 1.0/2.3 jack bulkhead cable assembly is constructed with PE-SR405AL coax.