2.92mm Male Right Angle to Mini SMP Female Right Angle Cable Using PE-P047 Coax with HeatShrink and 90 Deg. Clock
Product ID:
PE3W20470/HS/PH90
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 2.92mm |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | Mini SMP |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PE-P047 |
| RF Cable Type | PE-P047 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE51272 | PE-P047 | PE51283 | KitBOM Datasheet |
|---|
2.92mm Male Right Angle to Mini SMP Female Right Angle Cable Using PE-P047 Coax with HeatShrink and 90 Deg. Clock
PE3W20470/HS/PH90 is a 2.92mm male right angle to Mini SMP female right angle cable using PE-P047 coax. This Pasternack 2.92mm male right angle to Mini SMP female right angle cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm Mini SMP for connector 2. 2.92mm right angle to Mini SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male 2.92mm right angle to female Mini SMP right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W20470/HS/PH90 2.92mm male right angle to Mini SMP female right angle cable assembly is constructed with PE-P047 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table