20 dB DC Bias Attenuator, SMA Male to SMA Female Passivated Stainless Steel Body Rated to 2 Watts from 500 MHz to 2 GHz
Product ID:
PE7061-20
Pricing
| Quantity | Price |
| 1-9 | $310.99 |
| 10-24 | $298.55 |
| 25-99 | $286.11 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Design | DC Bias |
| Maximum Frequency | 2 GHz |
| Impedance | 50 Ohm |
| Power Maximum | 2 Watt |
| VSWR Maximum | 1.35:1 |
| Attenuation | 20 dB |
| Connector Series 1 | SMA |
| Connector Gender 1 | Male |
| Connector Series 2 | SMA |
| Connector Gender 2 | Female |
| Body Material | Passivated Stainless Steel |
Description
20 dB DC Bias Attenuator, SMA Male to SMA Female Passivated Stainless Steel Body Rated to 2 Watts from 500 MHz to 2 GHz
PE7061-20 is a fixed DC Bias attenuator from Pasternack. This 20dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 50 Ohm attenuator is manufactured to precise RF / microwave industry specifications.
The Pasternack SMA attenuator has a male gender on side 1 and a SMA female connector on side 2. PE7061-20 20 dB attenuator is rated for up to 2 GHz. This microwave attenuator is rated to 2 Watts at the stated attenuation.
Our fixed RF attenuator PE7061-20 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 20dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table