Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

50 Ohm DC Bias Attenuators

Our 50 Ohm DC bias attenuators are available with N, SMA and TNC connectors. RF dB attenuation values for these Pasternack 50 Ohm dc bias attenuators range from 6 dB to 20 dB. The frequency range of our 50 Ohm DCbias attenuators is from 500 MHz to 2 GHz. This product line includes low to high power attenuators which have the power handling up to 2 Watts.


Pasternack 50 Ohm DC bias attenuators include male genders and can be bi-directional, depending on the power rating. Our 50 Ohm DC bias attenuators are manufactured to precise industry specifications and the bodies are constructed of. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.


Pasternack's facility certified to ISO 9001:2015 ships 50 Ohm DC bias attenuators the same day from the broadest, deepest inventory of microwave and RF part numbers on hand. Exceptional technical support and customer service are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).