Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N 50 Ohm DC Bias Attenuators

The RF dB attenuation range for Pasternack N 50 Ohm DC bias attenuators is from 6 dB to 20 dB. The frequency range of our N 50 Ohm DC bias attenuators is from 500 MHz to 2 GHz. This product line includes low to high power attenuators which have the power handling up to 2 Watts.


Pasternack N 50 Ohm DC bias attenuators include male genders and can be bi-directional, depending on the power rating. Our N 50 Ohm DC bias attenuators are manufactured to precise industry specifications and the bodies are constructed of. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships N 50 Ohm DC bias attenuators the same day from the broadest, deepest inventory of RF and microwave parts available. Exceptional technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Attenuation (dB)

Max Frequency

Max Power (Watts)