Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

30dB DC Bias Attenuator, N Male to N Female Brass Tri-Metal Body Rated to 2 Watts from 100MHz to 3 GHz

Product ID: PE7448-30

Pricing

QuantityPrice
1-9$186.99
10-24$179.51
25-99$172.03
100-249$164.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignDC Bias
Maximum Frequency3 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.35:1
Attenuation30 dB
Connector Series 1N
Connector Gender 1Male
Connector Series 2N
Connector Gender 2Female
Body MaterialBrass
Body PlatingTri-Metal

Description