Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

6 dB DC Bias Attenuator, N Male to N Female Passivated Stainless Steel Body Rated to 2 Watts from 500 MHz to 2 GHz

Product ID: PE7062-6

Pricing

QuantityPrice
1-9$288.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignDC Bias
Maximum Frequency2 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.35:1
Attenuation6 dB
Connector Series 1N
Connector Gender 1Male
Connector Series 2N
Connector Gender 2Female
Body MaterialPassivated Stainless Steel

Description

6 dB DC Bias Attenuator, N Male to N Female Passivated Stainless Steel Body Rated to 2 Watts from 500 MHz to 2 GHz

PE7062-6 is a fixed DC Bias attenuator from Pasternack. This 6dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 50 Ohm attenuator is manufactured to precise RF / microwave industry specifications.

The Pasternack N attenuator has a male gender on side 1 and a N female connector on side 2. PE7062-6 6 dB attenuator is rated for up to 2 GHz. This microwave attenuator is rated to 2 Watts at the stated attenuation.

Our fixed RF attenuator PE7062-6 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 6dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.