In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC 50 Ohm DC Bias Attenuators

The RF dB attenuation range for Pasternack TNC 50 Ohm DC bias attenuators is from 6 dB to 20 dB. The frequency range of our TNC 50 Ohm DC bias attenuators is from 500 MHz to 2 GHz. This product line includes low to high power attenuators which have the power handling up to 2 Watts.


Pasternack TNC 50 Ohm DC bias attenuators include male genders and can be bidirectional, depending on the power rating. Our TNC 50 Ohm DC bias attenuators are manufactured to precise industry specifications and the bodies are constructed of. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.


Our manufacturing facility certified to ISO 9001:2015 ships TNC 50 Ohm DC bias attenuators the same day from the broadest, deepest inventory of RF and microwave parts available. Excellent customer service and technical support are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Attenuation (dB)

Max Frequency

Max Power (Watts)