Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

20 dB DC Bias Attenuator, TNC Male to TNC Female Passivated Stainless Steel Body Rated to 2 Watts from 500 MHz to 2 GHz

Product ID: PE7063-20
Product discontinued.
Replaced with PE7449-20.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignDC Bias
Maximum Frequency2 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.35:1
Attenuation20 dB
Connector Series 1TNC
Connector Gender 1Male
Connector Series 2TNC
Connector Gender 2Female
Body MaterialPassivated Stainless Steel

Description

20 dB DC Bias Attenuator, TNC Male to TNC Female Passivated Stainless Steel Body Rated to 2 Watts from 500 MHz to 2 GHz

PE7063-20 is a fixed DC Bias attenuator from Pasternack. This 20dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 50 Ohm attenuator is manufactured to precise RF / microwave industry specifications.

The Pasternack TNC attenuator has a male gender on side 1 and a TNC female connector on side 2. PE7063-20 20 dB attenuator is rated for up to 2 GHz. This microwave attenuator is rated to 2 Watts at the stated attenuation.

Our fixed RF attenuator PE7063-20 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 20dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.