In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA 50 Ohm DC Bias Attenuators

The RF dB attenuation range for Pasternack SMA 50 Ohm DC bias attenuators is from 6 dB to 20 dB. The frequency range of our SMA 50 Ohm DC bias attenuators is from 500 MHz to 2 GHz. This product line includes low to high power attenuators which have the power handling up to 2 Watts.


Pasternack SMA 50 Ohm DC bias attenuators include male genders and can be bidirectional, depending on the power rating. Our SMA 50 Ohm DC bias attenuators are manufactured to precise industry specifications and the bodies are constructed of. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.


Our facility certified to ISO 9001:2015 ships SMA 50 Ohm DC bias attenuators the same day from the broadest, deepest inventory of RF and microwave components available. Excellent technical support and customer service are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Attenuation (dB)

Max Frequency

Max Power (Watts)