In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

3/4 inch-20 Twinax Male to 3/4 inch-20 Twinax Male Cable 1200 Inch Length Using 100 Ohm PE-S330 Coax

Product ID: PE3930-1200

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$645.00
25-49$612.75
50-99$580.50
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 41
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13/4"-20 Twinax
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 195 Ohm
Connector Series 23/4"-20 Twinax
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 295 Ohm
RF Cable Part NumberPE-S330
RF Cable TypePE-S330
RF Cable Impedance100 Ohm
Length1,200 inches

Description

3/4 inch-20 Twinax Male to 3/4 inch-20 Twinax Male Cable 1200 Inch Length Using 100 Ohm PE-S330 Coax

Radio frequency assembly 3/4 inch-20 twinax male to 3/4 inch-20 twinax male cable 1200 inch length using 100 Ohm PE-S330 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 3/4 inch-20 twinax male to 3/4 inch-20 twinax male cable 1200 inch length using 100 Ohm PE-S330 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 3/4"-20 twinax to 3/4"-20 twinax cable assembly orders will ship same day as well.

Pasternack RF twinax cable assembly is built with 3/4"-20 twinax cable connection on one end and 3/4"-20 twinax cable connection on the other. Our 3/4"-20 twinax to 3/4"-20 twinax cable assemblies have a male gender on end 1 and male on end 2. This 3/4"-20 twinax to 3/4"-20 twinax cable is a male to male twinax assembly, PE3930-1200, can also be known as a 3/4"-20 twinax plug to 3/4"-20 twinax plug cable assembly and will be shipped same-day as it is purchased.

3/4"-20 twinax plug to 3/4"-20 twinax plug cable assembly PE3930-1200 is built with PE-S330 which is a flexible twinax type. The Pasternack flexible 3/4"-20 Twinax cable assembly is manufactured with 3/4"-20 twinax to 3/4"-20 twinax cable connectors, has a 95 Ohm impedance and is double shielded. RF specs on this 400 MHz maximum frequency 3/4"-20 twinax male to 3/4"-20 twinax male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

3/4"-20 twinax plug to 3/4"-20 twinax plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 3/4"-20 twinax to 3/4"-20 twinax cable assembly for quick shipment worldwide. Variations of 3/4"-20 twinax cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 3/4 inch-20 twinax male to 3/4 inch-20 twinax male cable 1200 inch length using 100 Ohm PE-S330 coax.