Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

3/4"-20 Twinax Cable Assemblies

Pasternack 3/4"-20 twinax cable assemblies product line contains 22 standard and custom products that are in the flexible cable family. Our 3/4"-20 twinax cable assemblies are available with  3/4"-20 connectors on both sides.


3/4"-20 twinaxial cable assemblies have any of the following specifications: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 95 Ohm impedance. Pasternack 3-4"-20 twinaxial cable assemblies are 100% continuity tested and total RF testing can be specified.


Our production facility certified to ISO 9001:2015 builds and ships 3-4"-20 twinax cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers in stock. Exceptional customer service and technical support are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Try our Parametric Search →