Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

3/4"-20 Twinax to 3/4"-20 Twinax Cable Assemblies

Pasternack 3/4"-20 twinax to 3/4"-20 twinax cable assembly product group offers 22 standard and custom configurations that use flexible coax cable. 3/4"-20 to 3/4"-20 twinax cable assemblies are manufactured using 1 unique coaxial cable type and 1 different 3/4"-20 twinax connector. Twinax 3/4"-20 to 3/4"-20 cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

3/4"-20 twinaxial to 3/4"-20 twinaxial cable assemblies are available with 2 different connector and cable combinations. Customers can choose the 3/4"-20 to 3/4"-20 twinaxial cable assemblies with any of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 95 Ohm impedance. 3-4"-20 to 3-4"-20 twinaxial assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.

Our production facility certified to ISO 9001:2015 ships 3/4"-20 to 3/4"-20 twinax cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts available. Excellent technical support and customer service are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).