Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

3/4 inch-20 Twinax Male to 3/4 inch-20 Twinax Female Cable Using 100 Ohm PE-S330 Coax , LF Solder

Product ID: PE3C1077LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13/4"-20 Twinax
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 195 Ohm
Connector Series 23/4"-20 Twinax
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 295 Ohm
RF Cable Part NumberPE-S330
RF Cable TypePE-S330
RF Cable Impedance100 Ohm

Description

Click on the below images to access KitBOM product pages:


3/4 inch-20 Twinax Male Connector Clamp/Solder Attachment for PE-S330100 Ohm Flexible PE-S330 Twinax Cable Double Shielded with Black PVC Jacket3/4 inch-20 Twinax Female Connector Clamp/Solder Attachment for PE-S330Data Icon
PE4104PE-S330PE4346KitBOM Datasheet

3/4 inch-20 Twinax Male to 3/4 inch-20 Twinax Female Cable Using 100 Ohm PE-S330 Coax, LF Solder

PE3C1077LF is a 3/4"-20 Twinax male to 3/4"-20 Twinax female cable using PE-S330 coax. This Pasternack 3/4"-20 Twinax male to 3/4"-20 Twinax female cable assembly uses a 95 Ohm 3/4"-20 Twinax for connector 1 and a 95 Ohm 3/4"-20 Twinax for connector 2.

Our male 3/4"-20 Twinax to female 3/4"-20 Twinax cable assembly uses a flexible cable type that is 100 Ohm. Pasternack PE3C1077LF 3/4"-20 Twinax male to 3/4"-20 Twinax female cable assembly is constructed with PE-S330 coax.