100 Ohm Flexible PE-S330 Twinax Cable Double Shielded with Black PVC Jacket
Product ID:
PE-S330
Pricing
| Quantity (Feet) | Price |
| 1-24 | $9.41 |
| 25-49 | $8.94 |
| 50-99 | $8.47 |
| 100-249 | $8.09 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | PE-S330 |
| Flex Type | Flexible |
| Impedance | 100 Ohm |
| Dielectric Type | PE |
| Jacket Diameter | 0.33 in |
| Jacket Material | PVC |
| No. of Shields | 2 |
| Frequency, Max | 400 MHz |
| Max Operating Temperature | 75 deg C |
| Center Conductor Type | Stranded |
| Inner Conductor, Number of Strands | 7 |
| Coax Type | Twinax |
Description
100 Ohm Flexible PE-S330 Twinax Cable Double Shielded with Black PVC Jacket
PE-S330 part number from Pasternack is a PE-S330 twinax cable that is flexible. Pasternack PE-S330 flexible twinax cable is 100 Ohm and has a PE dielectric. Our PE-S330 twinax is constructed with a 0.33 jacket made of PVC. PE-S330 twinax has a shield count of 2 and the maximum frequency for this Pasternack cable is 400 MHz.
Pasternack PE-S330 twinax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-S330 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-S330 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table