Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3/4 inch-20 Twinax Male to 3/4 inch-20 Twinax Male Cable Using 100 Ohm PE-S330 Coax

Product ID: PE3930

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13/4"-20 Twinax
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 195
Connector Series 23/4"-20 Twinax
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 295
RF Cable Part NumberPE-S330
RF Cable TypePE-S330
RF Cable Impedance100

Description

3/4 inch-20 Twinax Male to 3/4 inch-20 Twinax Male Cable Using 100 Ohm PE-S330 Coax

PE3930 is a 3/4"-20 Twinax male to 3/4"-20 Twinax male cable using PE-S330 coax. This Pasternack 3/4"-20 Twinax male to 3/4"-20 Twinax male cable assembly uses a 95 Ohm 3/4"-20 Twinax for connector 1 and a 95 Ohm 3/4"-20 Twinax for connector 2.

Our male 3/4"-20 Twinax to male 3/4"-20 Twinax cable assembly uses a flexible cable type that is 100 Ohm. Pasternack PE3930 3/4"-20 Twinax male to 3/4"-20 Twinax male cable assembly is constructed with PE-S330 coax.