3.5mm Female to 3.5mm Female Cable Using PE-SR402FLJ Coax
Product ID:
PE3W00535
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 3.5mm |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | 3.5mm |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PE-SR402FLJ |
| RF Cable Type | PE-SR402FLJ |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4983 | PE-SR402FLJ | PE4983 | KitBOM Datasheet |
|---|
3.5mm Female to 3.5mm Female Cable Using PE-SR402F
PE3W00535 is a 3.5mm female to 3.5mm female cable using PE-SR402FLJ coax. This Pasternack 3.5mm female to 3.5mm female cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm 3.5mm for connector 2.
Our female 3.5mm to female 3.5mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W00535 3.5mm female to 3.5mm female cable assembly is constructed with PE-SR402FLJ coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table