Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Female to N Female Bulkhead Cable Using PE-SR402AL Coax

Product ID: PE3W09909

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45011PE-SR402ALPE4113KitBOM Datasheet

3.5mm Female to N Female Bulkhead Cable Using PE-SR402AL Coax

PE3W09909 is a 3.5mm female to N female bulkhead cable using PE-SR402AL coax. This Pasternack 3.5mm female to N female bulkhead cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm N for connector 2.

Our female 3.5mm to female N bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W09909 3.5mm female to N female bulkhead cable assembly is constructed with PE-SR402AL coax.