Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Male to 3.5mm Female Cable Using Tinned RG402 Coax, LF Solder

Product ID: PE3W00203LF
Product discontinued.
Replaced with PE3C4322LF.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402TN
RF Cable TypeRG402 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


3.5mm Male Connector Clamp/Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402RG402 Tinned Coax Cable with Tinned Copper Outer Conductor3.5mm Female Connector Clamp/Solder Attachment For PE-SR402AL, PE-SR402FL, RG402Data Icon
PE4981PE-SR402TNPE4983KitBOM Datasheet

3.5mm Male to 3.5mm Female Cable Using Tinned RG40

PE3W00203LF is a 3.5mm male to 3.5mm female cable using RG402 Tinned coax. This Pasternack 3.5mm male to 3.5mm female cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our male 3.5mm to female 3.5mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W00203LF 3.5mm male to 3.5mm female cable assembly is constructed with RG402 Tinned coax.