To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

3.5mm Male to Reverse Polarity SMA Female Cable Using PE-SR402FLJ Coax

Product ID: PE3W08313

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4981PE-SR402FLJPE44723KitBOM Datasheet

3.5mm Male to Reverse Polarity SMA Female Cable Using PE-SR402FLJ Coax

PE3W08313 is a 3.5mm male to reverse polarity SMA female cable using PE-SR402FLJ coax. This Pasternack 3.5mm male to reverse polarity SMA female cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm SMA for connector 2.

Our male 3.5mm to reverse polarity female SMA cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W08313 3.5mm male to SMA reverse polarity female cable assembly is constructed with PE-SR402FLJ coax.