To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Low Loss 1/2 Flexible Annular Corrugated Coax Cable (by foot) with Black PE Jacket

Product ID: PE-1/2FAC-FT
Product discontinued.
Replaced with PE-1/2FAC-BULK.

Key Specifications

Key Specifications.
Generic Name1/2 Flexible Annular
Flex TypeCorrugated
Impedance50 Ohm
Dielectric TypePE (F)
Velocity of Propagation88 %
Jacket Diameter0.629 in
Jacket MaterialPE
No. of Shields1
Attenuation at 1 Ghz.2.2 dB
RF Shielding120 dB
Frequency, Max8.8 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time2.75 in
Minimum Bend Radius, Repeated4.72 in
Coax TypeCoax

Description