Snap-On BMA Jack to N Male Cable Using RG223 Coax
Product ID:
PE3W06092
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BMA |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | N |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG223/U |
RF Cable Type | RG223 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE45320 | RG223/U | PE44788 | KitBOM Datasheet |
---|
Snap-On BMA Jack to N Male Cable Using RG223 Coax
PE3W06092 is a BMA jack to N male cable using RG223 coax. This Pasternack BMA jack to N male cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm N for connector 2.
Our jack BMA to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06092 BMA jack to N male cable assembly is constructed with RG223 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.