Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

BNC Female to BNC Female Cable Using PE-C100-LSZH Coax, LF Solder, RoHS

Product ID: PE3W04853LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4079PE-C100-LSZHPE4079KitBOM Datasheet

BNC Female to BNC Female Cable Using PE-C100-LSZH Coax, LF Solder, RoHS

PE3W04853LF is a BNC female to BNC female cable using PE-C100-LSZH coax. This Pasternack BNC female to BNC female cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm BNC for connector 2.

Our female BNC to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04853LF BNC female to BNC female cable assembly is constructed with PE-C100-LSZH coax.