Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm BNC Female Bulkhead to 75 Ohm SMB Jack Cable Using 75 Ohm PE-B150 Coax

Product ID: PE3W04123

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 175 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberPE-B150
RF Cable TypePE-B150
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4641PE-B150PE4163KitBOM Datasheet

75 Ohm BNC Female Bulkhead to 75 Ohm SMB Jack Cable Using 75 Ohm PE-B150 Coax

PE3W04123 is a BNC female bulkhead to SMB jack cable using PE-B150 coax. This Pasternack BNC female bulkhead to SMB jack cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm SMB for connector 2.

Our female BNC bulkhead to jack SMB cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W04123 BNC female bulkhead to SMB jack cable assembly is constructed with PE-B150 coax.