Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to 10-32 Male Cable Assemblies

Pasternack Enterprises BNC male to 10-32 male cable assembly product line is made up of 42 standard and custom designs that use Flexible coax cable. BNC male to 10-32 male assemblies are assembled using 3 unique cable part numbers and 2 different BNC connectors. Our BNC male to 10-32 male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC male to 10-32 male cable assemblies are built with 6 unique connector and cable combinations. Customers can choose the BNC male to 10-32 male cable assemblies with any combination of the following configurations: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships BNC male to 10-32 male cable assemblies the same day from the deepest, broadest inventory of microwave and RF components available. Excellent technical support and customer service are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant