Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

C Male Right Angle to C Female 4 Hole Flange Cable Using RG393 Coax

Product ID: PE3W07936

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1C
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2C
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4949RG393/UPE4374KitBOM Datasheet

C Male Right Angle to C Female 4 Hole Flange Cable Using RG393 Coax

PE3W07936 is a C male right angle to C female 4 hole flange cable using RG393 coax. This Pasternack C male right angle to C female 4 hole flange cable assembly uses a 50 Ohm C for connector 1 and a 50 Ohm C for connector 2. C right angle to C coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male C right angle to female C 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07936 C male right angle to C female 4 hole flange cable assembly is constructed with RG393 coax.