C Male Right Angle to HN Male Cable Using RG393 Coax
Product ID:
PE3W02730
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | C |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | HN |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG393/U |
RF Cable Type | RG393 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE4949.jpg) | ![](/images/product/medium/RG393-U.jpg) | ![](/images/product/medium/PE4474.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE4949 | RG393/U | PE4474 | KitBOM Datasheet |
---|
C Male Right Angle to HN Male Cable Using RG393 Coax
PE3W02730 is a C male right angle to HN male cable using RG393 coax. This Pasternack C male right angle to HN male cable assembly uses a 50 Ohm C for connector 1 and a 50 Ohm HN for connector 2. C right angle to HN coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male C right angle to male HN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02730 C male right angle to HN male cable assembly is constructed with RG393 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.