To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

D-Sub Plug to BNC Female Bulkhead Cable Using RG316 Coax

Product ID: PE3W01428
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Sub
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4809RG316/UPE4106KitBOM Datasheet

D-Sub Plug to BNC Female Bulkhead Cable Using RG316 Coax

PE3W01428 is a D-Sub plug to BNC female bulkhead cable using RG316 coax. This Pasternack D-Sub plug to BNC female bulkhead cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm BNC for connector 2.

Our plug D-Sub to female BNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01428 D-Sub plug to BNC female bulkhead cable assembly is constructed with RG316 coax.