75 Ohm F Female Bulkhead to 75 Ohm Push-On MCX Plug Right Angle Cable Using 75 Ohm RG179 Coax
Product ID:
PE3W02620
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | F |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 75 Ohm |
| Connector Series 2 | MCX |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG179B/U |
| RF Cable Type | RG179 |
| RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
75 Ohm F Female Bulkhead to 75 Ohm Push-On MCX Plug Right Angle Cable Using 75 Ohm RG179 Coax
PE3W02620 is a F female bulkhead to MCX plug right angle cable using RG179 coax. This Pasternack F female bulkhead to MCX plug right angle cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm MCX for connector 2. F to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our female F bulkhead to plug MCX right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W02620 F female bulkhead to MCX plug right angle cable assembly is constructed with RG179 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table