Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm F Male to 75 Ohm F Female Bulkhead Cable 48 Inch Length Using 75 Ohm RG179 Coax

Product ID: PE3C5570-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$44.89
25-49$42.65
50-99$40.40
100-249$38.61
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm
Length48 inches

Description

75 Ohm F Male to 75 Ohm F Female Bulkhead Cable 48 Inch Length Using 75 Ohm RG179 Coax

The PE3C5570-48 is a F male to F female bulkhead RF cable assembly designed for RG179B/U coax, offering 75 Ohm impedance and DC to 1 GHz operation. It supports panel-mounted RF signal routing where a bulkhead interface simplifies cable pass-through and equipment interconnection in integrated electronic systems. Brass connectors with gold-plated contacts, Teflon dielectrics, and a flexible RG179B/U cable help maintain stable 75 Ohm performance with 1.35:1 maximum VSWR.

Pasternack RF coax cable assembly is built with F type cable connection on one end and type F bulkhead cable connection on the other. Our type F to F type cable assemblies have a male gender on end 1 and female on end 2. This type F to F type cable is a male to female coax assembly, PE3C5570-48, can also be known as a type F plug to type F jack cable assembly and will be shipped same-day as it is purchased.

F type plug to type F jack cable assembly PE3C5570-48 is built with RG179 which is a flexible coax type. The Pasternack flexible F cable assembly is manufactured with type F to type F cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency F type male to type F female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5570-48 can also be used in the other direction and will be type F female bulkhead to F type male cable assembly if the opposite connectivity is required.

F type plug to type F jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type F to F type cable assembly for quick shipment worldwide. Variations of type F cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm F male to 75 Ohm F female bulkhead cable 48 inch length using 75 Ohm RG179 coax.

Frequently Asked Questions

What is the PE3C5570-48 RF cable assembly?

The PE3C5570-48 is a 75 Ohm F male to F female bulkhead RF cable assembly built with flexible RG179B/U coax. It supports DC to 1 GHz operation and uses brass connectors with gold-plated contacts plus Teflon dielectrics. Engineers use it when a standard F connection must transition to a panel-mounted bulkhead interface inside equipment or enclosures. This configuration helps maintain organized cable routing in broadcast, video, and general electronic integration systems that use 75 Ohm signal paths.

When would I use an F female bulkhead cable assembly?

An F female bulkhead cable assembly is used when an RF connection must pass cleanly through a panel, chassis, or equipment wall. The PE3C5570-48 combines a standard F male end with a bulkhead-style F female end for secure 75 Ohm integration. This is useful in racks, distribution panels, and lab fixtures where direct cable routing is less practical. The bulkhead interface creates a stable mounting point while the flexible RG179B/U cable simplifies internal routing between connected sections.

What applications suit a 75 Ohm F to F bulkhead cable like PE3C5570-48?

The PE3C5570-48 suits 75 Ohm applications that need F-series connectivity and a bulkhead mounting point for structured signal routing. It offers DC to 1 GHz performance, a 1.35:1 maximum VSWR, and flexible RG179B/U coax for manageable installation. Engineers often apply it in broadcast video systems, electronic integration projects, and bench setups using panel interfaces. It is also useful wherever equipment builders need to extend or reposition F connections through an enclosure without changing impedance.

Is PE3C5570-48 suitable for panel and enclosure RF routing?

Yes, the PE3C5570-48 is designed for panel and enclosure RF routing where one side of the connection needs bulkhead access. Its F female bulkhead end creates a fixed interface point, while the F male end connects to standard 75 Ohm hardware. The flexible RG179B/U cable helps installers route the assembly inside tighter spaces without rigid connector stress. This makes the cable practical for equipment housings, signal distribution panels, and integration assemblies that require organized coaxial pass-through connections.