Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm F Male to 75 Ohm F Male Cable 48 Inch Length Using 75 Ohm RG6-CATV Coax

Product ID: PE36132-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$44.89
25-49$42.65
50-99$40.40
100-249$38.61
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 387
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG6-CATV
RF Cable TypeRG6-CATV
RF Cable Impedance75 Ohm
Length48 inches

Description

75 Ohm F Male to 75 Ohm F Male Cable 48 Inch Length Using 75 Ohm RG6-CATV Coax

The PE36132-48 is a F male to male RF cable designed for RG6-CATV coax, offering 75 Ohm impedance and DC to 1 GHz operation. It supports CATV interconnects and RF system integration where straight F interfaces are required between matching 75 Ohm ports. Brass connector bodies with gold-plated brass contacts and Teflon dielectric provide a durable cable assembly using flexible RG6-CATV coax.

Pasternack RF coax cable assembly is built with F type cable connection on one end and type F cable connection on the other. Our type F to F type cable assemblies have a male gender on end 1 and male on end 2. This type F to type F cable is a male to male coax assembly, PE36132-48, can also be known as a F type plug to type F plug cable assembly and will be shipped same-day as it is purchased.

F type plug to type F plug cable assembly PE36132-48 is built with RG6-CATV which is a flexible coax type. The Pasternack flexible F cable assembly is manufactured with type F to type F cable connectors, has a 75 Ohm impedance and is triple shielded. RF specs on this 1 GHz maximum frequency F type male to type F male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Type F plug to F type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type F to type F cable assembly for quick shipment worldwide. Variations of type F cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm F male to 75 Ohm F male cable 48 inch length using 75 Ohm RG6-CATV coax.

Frequently Asked Questions

What is the PE36132-48 RF cable used for?

The PE36132-48 is a 75 Ohm F male-to-male RF cable assembly used to connect two matching F female interfaces. It uses flexible RG6-CATV coax and supports DC to 1 GHz operation for broadband signal transfer. Installers use it in CATV distribution, receiver hookups, and other 75 Ohm electronic system connections. Its straight F connectors make it suitable for direct interconnects where standard threaded F ports are already in place.

Is PE36132-48 suitable for CATV and video signal applications?

Yes, the PE36132-48 is suitable for CATV and related video signal applications that use 75 Ohm F connector interfaces. Its 75 Ohm cable and 75 Ohm connectors help maintain proper impedance through DC to 1 GHz signal paths. That makes it useful between splitters, wall connections, receivers, and other RG6-based distribution equipment. Engineers and installers typically choose this style when F ports and RG6-CATV compatibility are already specified in the system.

When would I use an F male to F male cable assembly?

An F male to F male cable assembly like the PE36132-48 is used when two devices both present F female ports. This cable provides a direct in-series connection with straight connectors and RG6-CATV coax in a 75 Ohm format. Common examples include linking CATV components, test devices, receivers, and distribution hardware in indoor RF setups. It is a practical choice when the system requires threaded F connectivity without adapters or connector conversions.

What makes PE36132-48 different from a 50 Ohm RF cable assembly?

The PE36132-48 differs from a 50 Ohm RF cable assembly because it is built as a 75 Ohm F-interface cable. It uses RG6-CATV coax, 75 Ohm F male connectors, and a DC to 1 GHz operating range for matching systems. Engineers select 75 Ohm assemblies for CATV, video, and other applications designed around that impedance standard. Using a 50 Ohm cable in those systems can create mismatch issues, so proper impedance selection matters during integration.