Flexible RG178 Coax Cable Single Shielded with Tan FEP Jacket
Product ID:
RG178B/U
Pricing
Quantity (Feet) | Price |
1-24 | $1.45 |
25-49 | $1.38 |
50-99 | $1.31 |
100-249 | $1.25 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG178 |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 70 % |
Jacket Diameter | 0.072 in |
Jacket Material | FEP |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 44.41 dB |
Power, Max at 1 Ghz. | 55 Watts |
Frequency, Max | 3 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Stranded |
Inner Conductor, Number of Strands | 7 |
Minimum Bend Radius, Repeated | 0.4 in |
Coax Type | Coax |
Description
Flexible RG178 Coax Cable Single Shielded with Tan FEP Jacket
RG178B/U part number from Pasternack is a RG178 coax cable that is flexible. Pasternack RG178 flexible coax cable is 50 Ohm and has a PTFE dielectric. Our RG178 coax is constructed with a 0.072 jacket made of FEP. RG178 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 3 GHz. RG178 coax cable has an attenuation at 1 GHz of 44.41 dB and a maximum power of 55 watts at 1 GHz.
Pasternack RG178 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG178 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG178 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.