Flexible RG196 Coax Cable Single Shielded with White PTFE Jacket
Product ID:
RG196A/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG196 |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
Jacket Diameter | 0.08 in |
Jacket Material | PTFE |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 49 dB |
Power, Max at 1 Ghz. | 78 Watts |
Frequency, Max | 1 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Stranded |
Inner Conductor, Number of Strands | 7 |
Coax Type | Coax |
Description
Flexible RG196 Coax Cable Single Shielded with White PTFE Jacket
RG196A/U part number from Pasternack is a RG196 coax cable that is flexible. Pasternack RG196 flexible coax cable is 50 Ohm and has a PTFE dielectric. Our RG196 coax is constructed with a 0.08 jacket made of PTFE. RG196 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 1 GHz. RG196 coax cable has an attenuation at 1 GHz of 49 dB and a maximum power of 78 watts at 1 GHz.
Pasternack RG196 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG196 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG196 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.